??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
788-701 - Solid-state relay module, Nominal input voltage: 24 VDC, Output voltage range: 3 … 30 VDC, Limiting continuous current: 5 A, 2-wire connection, Red status indicator, Module width: 15 mm
Bill of material
788-701
Item-No.
788-701
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.34 - 2.5 mm²
Cross section
22 - 12 AWG
Strip length
9 - 10 mm
Height
63.00 mm
Width
15.00 mm
Depth
86.00 mm
Color
gray
Weight
47.000 g
Comment
DC 24 V | 9.3 mA
eCl@ss 7.1
27-26-15-03
eCl@ss 8.1
27-26-15-03
预览
3D
2D
下载CAD模型