??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
788-700 - Solid-state relay module, Nominal input voltage: 24 VDC, Output voltage range: 0 … 24 VDC, Limiting continuous current: 3.5 A, 2-wire connection, Red status indicator, Module width: 15 mm
Bill of material
788-700
Item-No.
788-700
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.34 - 2.5 mm²
Cross section
22 - 12 AWG
Strip length
9 - 10 mm
Height
53.00 mm
Width
15.00 mm
Depth
86.00 mm
Color
gray
Weight
41.700 g
Comment
DC 24 V | 7 mA
eCl@ss 7.1
27-26-15-03
eCl@ss 8.1
27-26-15-03
Previews
3D
2D
Download CAD models