??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WAGO
Description
788-515 - Relay module, Nominal input voltage: 115 VAC, 2 changeover contacts, Limiting continuous current: 8 A, Red status indicator, Module width: 15 mm
Bill of material
788-515
Item-No.
788-515
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.34 - 2.5 mm²
Cross section
22 - 14 AWG
Strip length
9 - 10 mm
Height
54.00 mm
Width
15.00 mm
Depth
86.00 mm
Color
grau
Weight
45.090 g
Comment
8 mA / AC 115V | 2 Wechsler
eCl@ss 7.1
27-37-16-01
Previews
3D
2D
CAD modeli indir