??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
788-506 - Relay module, Nominal input voltage: 24 VAC, 1 changeover contact, Limiting continuous current: 16 A, Red status indicator, Module width: 15 mm
Bill of material
788-506
Item-No.
788-506
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.34 - 2.5 mm²
Cross section
22 - 12 AWG
Strip length
9 - 10 mm
Height
54.00 mm
Width
15.00 mm
Depth
86.00 mm
Color
grau
Weight
46.378 g
Comment
34 mA / AC 24V | 1 Wechsler
eCl@ss 7.1
27-37-16-01
Previews
3D
2D
Download CAD models