??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WAGO
Description
788-357 - Relay module, Nominal input voltage: 24 VDC, 1 make contact, Limiting continuous current: 16 A, Red status indicator, Module width: 15 mm
Bill of material
788-357
Item-No.
788-357
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.34 - 2.5 mm²
Cross section
22 - 12 AWG
Strip length
9 - 10 mm
Height
54.00 mm
Width
15.00 mm
Depth
86.00 mm
Color
gray
Weight
46.566 g
Comment
UN: DC 24 V | IN: 17 mA
eCl@ss 7.1
27-37-16-01
eCl@ss 8.1
27-37-16-01
Previews
3D
2D
CAD modeli indir