??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
788-166 - Basic relay, Nominal input voltage: 110 VDC, 1 changeover contact, Limiting continuous current: 16 A, Module width: 13 mm, Module height: 15 mm
Bill of material
788-166
Item-No.
788-166
Description
Basic relay
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
15.70 mm
Width
12.50 mm
Depth
29.00 mm
Color
orange
Weight
13.100 g
eCl@ss 7.1
27-26-15-03
eCl@ss 8.1
27-26-15-03
Previews
3D
2D
Baixar modelos em CAD