??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
788-118 - Jumper, for jumper slot, 2-way, from 1 to 3, insulated
Bill of material
788-118
Item-No.
788-118
WAGO eShop
Info DE
WAGO eShop
Info EN
Current intensity
18 A
No. of poles
2
Height
21.50 mm
Width
34.20 mm
Depth
3.10 mm
Color
light gray
eCl@ss 7.1
27-14-11-40
Filename
788-118
Previews
3D
2D
Download CAD models