??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WAGO
Description
788-116 - Jumper, for jumper slot, 6-way, insulated
Bill of material
788-116
Item-No.
788-116
WAGO eShop
Info DE
WAGO eShop
Info EN
Current intensity
18 A
No. of poles
6
Height
21.50 mm
Width
79.20 mm
Depth
3.10 mm
Color
lichtgrau
eCl@ss 7.1
27-14-11-40
Previews
3D
2D
CAD modeli indir