??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
788-102 - Relay socket, 2 changeover contacts, for 15 mm basic relays
Bill of material
788-102
Item-No.
788-102
Description
Relay socket, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.34 - 2.5 mm²
Cross section
22 - 12 AWG
Strip length
9 - 10 mm
Pollution degree
3
Height
54.00 mm
Width
15.00 mm
Depth
86.00 mm
Color
gray
Comment
2 changeover contacts
Weight
30.700 g
eCl@ss 7.1
27-37-16-03
Previews
3D
2D
Download CAD models