??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-976 - Transformer power supply, Input voltage: 230 VAC, Output voltage: 12 … 24 VAC, Output power: 63 VA
Bill of material
787-976
Item-No.
787-976
Description
Transformer power supply
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
5 - 6 mm
Height
144.00 mm
Width
90.00 mm
Depth
54.00 mm
Color
light gray
Weight
1200.000 g
eCl@ss 7.1
27-03-13-01
eCl@ss 8.1
27-03-13-01
Previews
3D
2D
Download CAD models