??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-832 - Switched-mode power supply, Pro, 1-phase, 24 VDC output voltage, 10 A output current, TopBoost + PowerBoost, DC OK contact
Bill of material
787-832
Item-No.
787-832
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
179.00 mm
Width
57.00 mm
Depth
163.00 mm
Comment
DC 24 V, SELV
Weight
1472.200 g
eCl@ss 7.1
27-04-90-02
eCl@ss 8.1
27-04-90-02
Previews
3D
2D
Download CAD models