카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
787-1732
WAGO
PG 06 - Electronics
Series 787
Powered by
CAD모델 선택
{wago/pg06/serie787/0787-1732_0999-0962.prj},{NB=787-1732},{BESTNR=787-1732},{INFODE=Info DE},{INFOEN=Info EN},{HOEHE=99.00},{BREITE=70.00},{TIEFE=165.00},{GEWICHT=840.000},{BEMERKUNGEN=DC 24 V / 10 A},{RGB=0.78,0.78,0.78,0},{ECLASS71=27-04-90-02},{ECLASS81=27-04-90-02},{LINKDE=http://www.wago.com/de/p/787-1732},{LINKEN=http://www.wago.com/global/p/787-1732},{FILENAME=787-1732}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
WAGO
Description
787-1732 - Switched-mode power supply, Eco, 1-phase, 24 VDC output voltage, 10 A output current, DC-OK LED
Bill of material
787-1732
Item-No.
787-1732
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
99.00
mm
Width
70.00
mm
Depth
165.00
mm
Weight
840.000
g
Comment
DC 24 V / 10 A
eCl@ss 7.1
27-04-90-02
eCl@ss 8.1
27-04-90-02
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성