??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-1668/000-200 - Electronic circuit breaker, 8-channel, 48 VDC input voltage, adjustable 2 … 10 A, communication capability
Bill of material
787-1668/000-200
Item-No.
787-1668/000-200
Description
Electronic circuit breaker
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
127.00 mm
Width
42.00 mm
Depth
142.50 mm
Color
light gray
Weight
440.000 g
eCl@ss 7.1
27-37-18-02
eCl@ss 8.1
27-37-18-02
Previews
3D
2D
Download CAD models