??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WAGO
Description
787-1664/106-000 - Electronic circuit breaker, 4-channel, 24 VDC input voltage, adjustable 1 … 6 A, communication capability
Bill of material
787-1664/106-000
Item-No.
787-1664/106-000
Description
Electronic circuit breaker
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
115.50 mm
Width
45.00 mm
Depth
90.00 mm
Color
light gray
Weight
170.000 g
eCl@ss 7.1
27-37-18-02
eCl@ss 8.1
27-37-18-02
Previews
3D
2D
CAD modeli indir