??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
787-1644 - Switched-mode power supply, Classic, 3-phase, 24 VDC output voltage, 40 A output current, TopBoost, DC OK contact
Bill of material
787-1644
Item-No.
787-1644
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
198.00 mm
Width
126.00 mm
Depth
127.00 mm
Color
light gray
Weight
2800.000 g
Comment
DC 24 V / 40 A
eCl@ss 7.1
27-04-90-02
eCl@ss 8.1
27-04-90-02
预览
3D
2D
下载CAD模型