??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-1611 - Switched-mode power supply, Classic, 1-phase, 12 VDC output voltage, 4 A output current, NEC Class 2, DC OK signal
Bill of material
787-1611
Item-No.
787-1611
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
107.50 mm
Width
45.00 mm
Depth
90.00 mm
Color
light gray
Weight
210.000 g
Comment
DC 12 V / 4 A
eCl@ss 7.1
27-04-90-02
eCl@ss 8.1
27-04-90-02
Previews
3D
2D
Download CAD models