您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
AGRU 11785503271 Poly-Flo Pipe 5m (16.4') PPR grey 50/32 SDR17/11
agru
Industrial Piping Systems
Double Containment Piping System
PPR Poly-Flo
Powered by
CAD模型選擇
{agru/industrial_piping_systems/double_containment_piping_system/ppr_poly_flo/785_1.prj},{NB=AGRU_11785503271_Poly-Flo Pipe 5m (16.4')_PPR grey_50/32 SDR17/11 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=11785503271},{M=11785503271},{BILDCODE=785.1},{WEIGHT=0.786},{DIMENSIONLANG=50/32 SDR17/11},{DURCHMESSER=50/32},{EXT_BEZ_1=Poly-Flo Pipe 5m (16.4')},{MATERIAL=PPR grey},{HERSTELLV=extruded},{VERBINDUNG=simultaneous + cascade welding},{S1=3.000},{S2=3.000},{D1=50.000},{D2=32.000},{X1=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
agru
Description
785.1 - Poly-Flo Pipe 5m (16.4')
Bill of material
AGRU_11785503271_Poly-Flo Pipe 5m (16.4')_PPR grey_50/32 SDR17/11
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
11785503271
11785503271
Article number
11785503271
11785503271
Image Code
785.1
Weight
0.786
0.786
kg
Dimension long
50/32 SDR17/11
50/32 SDR17/11
Dimension short
50/32
50/32
Description 1
Poly-Flo Pipe 5m (16.4')
Material
PPR grey
Manufacturing process
extruded
Connection methode
simultaneous + cascade welding
S1
3.000
3.000
mm
S2
3.000
3.000
mm
D1
50.000
50.000
mm
D2
32.000
32.000
mm
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型