??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
783-613 - 1-CONDUCTOR N-DISCONNECT TERMINAL BLOCK CENTRE MARKING for DIN 35 rail
Bill of material
783-613
Item-No.
783-613
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.2 - 16 mm²
Cross section
24 - 06 AWG
Strip length
16 - 17 mm
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
68 A
Height
43.50 mm
Width
12.00 mm
Depth
88.50 mm
Number of connection points
1
Number of potentials
1
Color
blau
Weight
43.518 g
eCl@ss 7.1
27-14-11-38
Previews
3D
2D
Download CAD models