??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
78234
Bill of material
782341022
Part Number
782341022
Description
GbX I-Trac Right-Angle Header with Left Hold Down, Power Module, 2 Blades, 80 Amps, 2 Ganged Modules, Lead-Free
Application
Daughtercard
Circuits
4
Maximum Current
80.0 A
Data Rate
12.0 Gbps
Number of Pairs
6
Orientation
Right Angle
Previews
3D
2D
Download CAD models