??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
7820000467 - EW 35 RU
Bill of material
Weidmueller 7820000467
Preview
Product number of the Manufacturer
7820000467
Manufacturer Type Description
EW 35 RU
Short Description
End bracket, Polyamide 66, beige, Rail: TS 35, DIN rail
Long Description
The end bracket ensures a permanently secure fit on the mounting rail and prevents slipping. The end bracket has marking options for group markers and the option of receiving test plugs.
GTIN
4050118824322
Manufacturer Name
Weidmueller Group
Mass
0.005 kg
depth
30.850 mm
height
45.300 mm
width
8.500 mm
customs tariff number (TARIC)
-
URL
URL
Previews
3D
2D
Download CAD models