??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
782-613 - 1-conductor N-disconnect terminal block, 6 mm², CAGE CLAMP®
Bill of material
782-613
Item-No.
782-613
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.2 - 6 mm²
Cross section
24 - 10 AWG
Strip length
12 - 13 mm
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
41 A
Height
43.50 mm
Width
8.00 mm
Depth
82.50 mm
Number of connection points
1
Number of potentials
1
Color
blau
Weight
24.980 g
eCl@ss 7.1
27-14-11-38
eCl@ss 8.1
27-14-11-38
Previews
3D
2D
Download CAD models