??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WAGO
Description
781-653 - 2-conductor power distribution disconnect terminal block, 4 mm², CAGE CLAMP®
Bill of material
781-653
Item-No.
781-653
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Cross section
0.08 - 4 mm²
Cross section
28 - 12 AWG
Strip length
9 - 10 mm
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
32 A
Height
43.50 mm
Width
6.00 mm
Depth
77.00 mm
Number of connection points
2
Number of potentials
1
Color
grau
Weight
17.910 g
eCl@ss 7.1
27-14-11-38
eCl@ss 8.1
27-14-11-38
Previews
3D
2D
Сваляне на CAD модели