??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Tellurerota
Description
77CC - "TR" polyurethane transpallet rollers, polyamide 6 centre, ball bearing bore
Bill of material
772135
Code
Wheel diameter
mm
Wheel width
mm
Hub bore diameter
20 mm
Hub length
mm
Ball bearing seat diameter
47 mm
Ball bearing seat depth
14 mm
Static load
daN
Rolling resistance
daN
Load capacity
daN
Weight
kg
Catalogue
Catalogue
Previews
3D
Dimension
2D
Download CAD models