??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
777-646 - MULTILEVEL INSTALLATION TERMINAL BLOCK CENTRE MARKING N/L/PE
Bill of material
777-646
Item-No.
777-646
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Cross section
0.08 - 4 mm²
Cross section
28 - 12 AWG
Strip length
9 - 10 mm
Measured voltage
250 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
32 A
Height
43.50 mm
Width
6.00 mm
Depth
118.50 mm
Number of connection points
5
Number of potentials
3
Color
grau
Weight
26.100 g
Comment
N / L / PE
eCl@ss 7.1
27-14-11-25
Previews
3D
2D
Download CAD models