??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
777-642 - MULTILEVEL INSTALLATION TERMINAL BLOCK CENTRE MARKING L/L
Bill of material
777-642
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Cross section
0.08 - 4 mm²
Cross section
28 - 12 AWG
Strip length
9 - 10 mm
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
32 A
Height
43.50 mm
Width
6.00 mm
Depth
118.50 mm
Number of connection points
4
Number of potentials
2
Color
Weight
g
Comment
eCl@ss 7.1
27-14-11-25
Previews
3D
2D
Download CAD models