??
카탈로그 탐색
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
777-305 - Busbar carrier, with end stop function and detachable separator plate, for DIN 35 rail, 8 mm thick
Bill of material
777-305
Item-No.
777-305
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Height
43.50 mm
Width
8.00 mm
Depth
91.00 mm
Color
blau
Weight
13.289 g
eCl@ss 7.1
27-14-92-14
预览
3D
2D
下载CAD模型