??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
7760054352 - ACT20P-TMR-RTI-P
Bill of material
Weidmueller 7760054352
Preview
Product number of the Manufacturer
7760054352
Manufacturer Type Description
ACT20P-TMR-RTI-P
Short Description
Temperature transducer, Input: Temperature, PT100, Output: 2 x relays
Long Description
Transmitter for converting the input signals of temperature sensors into standardized analogue measurement values.
GTIN
4050118559453
Manufacturer Name
Weidmueller Group
EMC design present
Yes
analogue output (0 V ... 2 V)
No
analogue output (0 V ... 5 V)
No
analogue output (2 V ... 10 V)
No
max. ambient temperature
65 °C
lower range-limit of temperature/RTD input
-200 °C
upper range-limit of temperature/RTD input
850 °C
Output signal can be configured
No
suitable for series installation
Yes
Mass
0.140 kg
depth
114.109 mm
height
127.316 mm
width
22.5 mm
customs tariff number (TARIC)
85437090
URL
URL
Previews
3D
2D
Download CAD models