??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
7760054310 - WPM-VMR-3PH-PH
Bill of material
Weidmueller 7760054310
Preview
Product number of the Manufacturer
7760054310
Manufacturer Type Description
WPM-VMR-3PH-PH
Short Description
Limit value monitoring
Long Description
Limit value transmitter for recording standard signals.
GTIN
4050118477849
Manufacturer Name
Weidmueller Group
galvanic separation between input to output present
Yes
Min. operating temperature
-20 °C
Max. operating temperature
60 °C
Switching voltage
250 V
depth
58 mm
Design of electrical connection
Screw connection
width
22.500 mm
Mass
0.060 kg
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models