??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
7760054303 - EPAK-TMR-PT100-S
Bill of material
Weidmueller 7760054303
Preview
Product number of the Manufacturer
7760054303
Manufacturer Type Description
EPAK-TMR-PT100-S
Short Description
Temperature transducer, Input: temperature (RTD)
Long Description
Transmitter for converting the input signals of temperature sensors into standardized analogue measurement values.
GTIN
6944169742446
Manufacturer Name
Weidmueller Group
max. ambient temperature
60 °C
depth
89 mm
width
17.500 mm
Mass
0.080 kg
customs tariff number (TARIC)
85437090
URL
URL
Previews
3D
2D
Download CAD models