??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
7760054301 - EPAK-VMR-3PH-480-ILP
Bill of material
Weidmueller 7760054301
Preview
Product number of the Manufacturer
7760054301
Manufacturer Type Description
EPAK-VMR-3PH-480-ILP
Short Description
Limit value monitoring, Input: 3-phase voltage
Long Description
Limit value transmitter for recording standard signals.
GTIN
6944169747700
Manufacturer Name
Weidmueller Group
galvanic separation between input to output present
Yes
Min. operating temperature
-20 °C
Max. operating temperature
60 °C
Switching voltage
250 V
Design of electrical connection
Screw connection
width
17.500 mm
Mass
0.080 kg
customs tariff number (TARIC)
85437090
URL
URL
Previews
3D
2D
Download CAD models