??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
7760054248 - EPAK-VMR-3PH-PH
Bill of material
Weidmueller 7760054248
Preview
Product number of the Manufacturer
7760054248
Manufacturer Type Description
EPAK-VMR-3PH-PH
Short Description
Limit value monitoring, Input: 3-phase voltage
Long Description
Limit value transmitter for recording standard signals.
GTIN
6944169733802
Manufacturer Name
Weidmueller Group
galvanic separation between input to output present
Yes
Min. operating temperature
-20 °C
Max. operating temperature
60 °C
Switching voltage
250 V
depth
89 mm
Design of electrical connection
Screw connection
width
17.500 mm
degree of protection
IP20
Mass
0.080 kg
customs tariff number (TARIC)
85437090
URL
URL
Previews
3D
2D
Download CAD models