??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
7760054246 - EPAK-CMR-1PH-5-24V
Bill of material
Weidmueller 7760054246
Preview
Product number of the Manufacturer
7760054246
Manufacturer Type Description
EPAK-CMR-1PH-5-24V
Short Description
Limit value monitoring, Input: AC/DC current
Long Description
Limit value transmitter for recording standard signals.
GTIN
6944169733789
Manufacturer Name
Weidmueller Group
galvanic separation between input to output present
Yes
Min. operating temperature
-20 °C
Max. operating temperature
60 °C
Switching voltage
250 V
depth
89 mm
Design of electrical connection
Screw connection
width
17.500 mm
degree of protection
IP20
Mass
0.080 kg
customs tariff number (TARIC)
85437090
URL
URL
Previews
3D
2D
Download CAD models