??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
7760054242 - EPAK-RTI-CO-S
Bill of material
Weidmueller 7760054242
Preview
Product number of the Manufacturer
7760054242
Manufacturer Type Description
EPAK-RTI-CO-S
Short Description
Temperature transducer, Input: temperature (RTD)
Long Description
Transmitter for converting the input signals of temperature sensors into standardized analogue measurement values.
GTIN
6944169716409
Manufacturer Name
Weidmueller Group
max. ambient temperature
60 °C
depth
89 mm
width
17.500 mm
Mass
0.080 kg
customs tariff number (TARIC)
85437090
URL
URL
Previews
3D
2D
Download CAD models