??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
7760054234 - ACT20P-TCI-AO-S
Bill of material
Weidmueller 7760054234
Preview
Product number of the Manufacturer
7760054234
Manufacturer Type Description
ACT20P-TCI-AO-S
Short Description
Temperature transducer, Input: Temperature, thermocouple, Output: I/U universal
Long Description
Transmitter for converting the input signals of temperature sensors into standardized analogue measurement values.
GTIN
6944169696435
Manufacturer Name
Weidmueller Group
max. ambient temperature
60 °C
Mass
0.110 kg
depth
114.109 mm
height
117.262 mm
width
12.5 mm
customs tariff number (TARIC)
90328900
URL
URL
Previews
3D
2D
Download CAD models