??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
7760054179 - EPAK-CI-CO-ILP
Bill of material
Weidmueller 7760054179
Preview
Product number of the Manufacturer
7760054179
Manufacturer Type Description
EPAK-CI-CO-ILP
Short Description
Signal converter/insulator, Input: DC voltage, Input current loop feed, Input: 4-20 mA, Output: 4-20 mA
Long Description
Isolating amplifier for recording electrical and physical parameters. With electrical isolation, universally applicable.
GTIN
6944169701504
Manufacturer Name
Weidmueller Group
Min. operating temperature
-20 °C
Max. operating temperature
60 °C
depth
89 mm
Design of electrical connection
Screw connection
width
17.500 mm
degree of protection
IP20
Mass
0.080 kg
customs tariff number (TARIC)
85437090
URL
URL
Previews
3D
2D
Download CAD models