??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
7760054176 - EPAK-CI-VO
Bill of material
Weidmueller 7760054176
Preview
Product number of the Manufacturer
7760054176
Manufacturer Type Description
EPAK-CI-VO
Short Description
Signal inverter, Input: DC voltage
GTIN
6944169701474
Manufacturer Name
Weidmueller Group
Construction of unit
Signal inverter
depth
89 mm
width
17.500 mm
degree of protection
IP20
Mass
0.080 kg
customs tariff number (TARIC)
85437090
URL
URL
Previews
3D
2D
Download CAD models