??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
7760054164 - ACT20P-VMR-1PH-H-S
Bill of material
Weidmueller 7760054164
Preview
Product number of the Manufacturer
7760054164
Manufacturer Type Description
ACT20P-VMR-1PH-H-S
Short Description
Limit value monitoring, Input: single-phase voltage, Relay output, Input: 110 / 240 / 400 V AC/DC, Output: 2 x relays
Long Description
Limit value transmitter for recording standard signals.
GTIN
6944169689079
Manufacturer Name
Weidmueller Group
Type of voltage supply
AC/DC
Output circuit relay making contact
2 1
Output circuit relay change-over
2 1
intrinsically safe according to EN 60947-5-6 NAMUR
No
galvanic separation between input to output present
Yes
Construction of unit
Field device
max. rated operating frequency
50 Hz
max. rated supply voltage with AC
180 V
max. rated supply voltage with DC
0 V
fault signal output present
Yes
Min. operating temperature
-25 °C
Max. operating temperature
60 °C
power consumption
3 W
Number of input ranges - 5mA ... + 5mA
0
Number of input ranges +10 V ... -10 V
0
Number of input ranges +5 V ... 5 V
0
Number of input ranges 0 mA ... 10 mA
0
Number of input ranges 0 mA ... 20 mA
0
Number of input ranges 0 mA ... 5 mA
0
Number of input ranges 0 mV ... 100 mV
0
Number of input ranges 0 mV ... 200 mV
0
Number of input ranges 0 mV ... 300 mV
0
Number of input ranges 0 mV ... 500 mV
0
Number of input ranges 0 mV ... 60 mV
0
Number of input ranges 0 V ... 1 V
0
Number of input ranges 0 V ... 2 V
0
Number of input ranges 0 V ... 2.5 V
0
Number of input ranges 0 V ... 20 V
0
Number of input ranges 0 V ... 24 V
0
Number of input ranges 0 V ... 30 V
0
Number of input ranges 0 V ... 5 V
0
Number of input ranges -1 V ... +1 V
0
Number of input ranges 1 V ... 5 V
0
Number of input ranges -10 mA ... +10 mA
0
Number of input ranges -10 V ... +10 V
0
Number of input ranges 10 V ... 0 V
0
Number of input ranges 10 V ... 2 V
0
Number of input ranges -100 mV ... +100 mV
0
Number of input ranges -2 V ... +2 V
0
Number of input ranges 2 V ... 10 V
0
Number of input ranges -2.5 V ... + 2.5 V
0
Number of input ranges -20 mA ... +20 mA
0
Number of input ranges 20 mA ... 0 mA
0
Number of input ranges 20 mA ... 4 mA
0
Number of input ranges -20 V ... +20 V
0
Number of input ranges -300 mV ... +300 mV
0
Number of input ranges 4 mA ... 20 mA
0
Number of input ranges -5 V ... +5 V
0
Number of input ranges 5 V ... 0 V
0
Number of input ranges 5 V ... 1 V
0
Number of input ranges -500 mV ... +500 mV
0
Number of input ranges -60 mV ... +60 mV
0
Number of limit values
2
Number of output circuits transistor npn
0
Number of output circuits transistor potential-free
2
Number of output ranges 0 mA ... 20 mA
0
Number of output ranges 4 mA ... 20 mA
0
Number of selectable inputs
0
Power loss, static, current-independent [Pls]
3 W
Switching voltage
250 V
Design of electrical connection
Screw connection
degree of protection
IP20
safety integrity level (SIL)
without
Mass
0.199 kg
depth
114.109 mm
height
117.262 mm
width
22.5 mm
customs tariff number (TARIC)
85437090
URL
URL
Previews
3D
2D
Download CAD models