??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
WAGO
Description
774-9993/217-101 to 774-9993/217-802 - Connecting cable Plug - free end 3-pole coding a halogen-free
Bill of material
774-9993/217-402
Item-No.
Description
Stecker - offenes Leitungsende 3 x 2.5 mm²
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
2.5 mm²
Cross section
14 AWG
Measured voltage
250 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
20 A
No. of poles
3
Color
Weight
g
Comment
eCl@ss 7.1
27-44-06-04
eCl@ss 8.1
27-44-06-04
Previews
3D
2D
Download CAD models