??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
WAGO
Description
774-9993/107-101 to 774-9993/107-802 - CONNECTION WIRE Socket with locking latch - open conductor end 3 POLE
Bill of material
774-9993/107-402
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
2,5 mm²
Measured voltage
250 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
20 A
No. of poles
3
Color
Comment
Length_1
mm
Weight
g
eCl@ss 7.1
27-44-06-04
eCl@ss 8.1
27-44-06-04
Previews
3D
2D
Download CAD models