??
Catalog navigation
CAD模型選擇
可提供的產品: 8
HELP_VARIABLE
Company
WAGO
Description
774-9973/116-105 to 774-9973/116-805 - CONNECTION WIRE Socket with locking latch - open conductor end 3 POLE
Bill of material
774-9973/116-405
Item-No.
Description
Socket - open conductor end 3 x 1.5 mm²
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
1.5 mm²
Cross section
16 AWG
Strip length
11 mm
Measured voltage
250 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
16 A
No. of poles
3
Color
black
Weight
g
Comment
eCl@ss 7.1
27-44-06-04
eCl@ss 8.1
27-44-06-04
Previews
3D
2D
下載CAD模型