??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
773-498 - PUSH WIRE® connector for junction boxes 8-conductor terminal block suitable for Ex e II applications
Bill of material
773-498
Item-No.
773-498
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.75 - 2.5 mm²
Cross section
18 - 14 AWG
Strip length
12 - 12 mm
Measured voltage
550 V
Current intensity
24 A
No. of poles
8
Height
13.10 mm
Width
24.00 mm
Depth
19.50 mm
Number of connection points
8
Number of potentials
1
Color
light gray
Weight
4.709 g
eCl@ss 7.1
27-14-11-04
eCl@ss 8.1
27-14-11-04
Previews
3D
2D
Download CAD models