??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
773-332 - FIXING CARRIER
Bill of material
773-332
Item-No.
773-332
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
30.00 mm
Width
18.00 mm
Depth
61.00 mm
Color
orange
WEIGHT
8.500 g
eCl@ss 7.1
27-14-92-14
Previews
3D
2D
Download CAD models