??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
WAGO
Description
772-264/060-000 - Supply module, 5 x 2.5 mm² + 2 x 1.5 mm², 5-pole, Cod. B, with strain relief housing
Bill of material
772-264/060-000
Item-No.
772-264/060-000
Description
Supply module, 4 mm², 25 A, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 4 mm²
Cross section
20 - 12 AWG
Strip length
9 mm
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
25 A
No. of poles
5
Height
46.50 mm
Width
50.00 mm
Depth
82.50 mm
Number of connection points
10
Number of potentials
5
Color
gray
Weight
95.000 g
eCl@ss 7.1
27-44-06-01
eCl@ss 8.1
27-44-06-01
Предварительные просмотры
3D
2D
Загрузка CAD-моделей