??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
770249-4
Bill of material
770249-4
Part Number
770249-4
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
770249-4
TE Internal Description
UMNL II SOK SNAUNIPHBZ LP
Power Contact Type
Contact
Connector System
Wire-to-Wire
Connector & Contact Terminates To
Wire & Cable
Operating Voltage
600 VAC
Contact Current Rating Max
7 A
Contact Type
Socket
Contact Retention Within Housing
Without
Mating Pin Diameter
2.18 mm [ .086 in ]
Contact Base Material
Phosphor Bronze
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.76 um [ 30 - 30 uin ]
Contact Termination Area Plating Material
Tin-Lead
Contact Termination Area Plating Thickness
1.27 um [ 50 uin ]
Wire Contact Termination Area Plating Material
Tin-Lead
Contact Orientation
Straight
Contact Underplating Material
Nickel
Contact Underplating Material Thickness
1.27 um [ 50 uin ]
Wire Contact Termination Area Plating Material Thickness
1.27 um [ 50 uin ]
Termination Type
Crimp
Connector Mounting Type
Cable Mount (Free-Hanging)
Wire Insulation Support
Without
Wire Size
20 - 14 AWG
Wire Size
.5 - 2 mm2
Accepts Wire Insulation Diameter Range
3.3 - 5.08 mm [ .13 - .2 in ]
Operating Temperature Range
-55 - 120 C [ -67 - 248 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
UL File Number
E28476
UL Rating
Recognized
CSA File Number
LR 7189
AgencyStandard
CSA, UL
VDE Tested
Yes
CSA Rating
Certified
Packaging Method
Bag
Packaging Quantity
1000
For Use With
Standard Universal MATE-N-LOK(Pin)
Wire Type
Stranded
WireCable Type
Discrete Wire
Previews
3D
2D
Download CAD models