??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
770143-1
Bill of material
770143-1
Part Number
770143-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
770143-1
TE Internal Description
08P UMNL PIN HDR ASSY
Product Type
Header
Housing Type
Receptacle
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
8
PCB Mount Orientation
Vertical
Number of Power Positions
8
Number of Rows
1
Operating Voltage
600 VAC
Contact Current Rating Max
12 A
Contact Retention Within Housing
Without
Contact Type
Pin
Contact Termination Area Plating Material
Pre-Tin
Contact Mating Area Plating Material
Pre-Tin
Contact Mating Area Plating Material Thickness
3.81 - 5.08 um [ 150 - 200 uin ]
Multiple Contact Types
Without
Contact Layout
Inline
Termination Post & Tail Length
5.46 mm [ .215 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention
Without
Panel Mount Feature
Without
Connector Mounting Type
Board Mount
Centerline
6.35 mm [ .25 in ] Pitch
UL Flammability Rating
UL 94V-2
Housing Color
Natural
Housing Material
Nylon
Length
52.07 mm [ 2.05 in ]
Height
7.62 mm [ .3 in ]
PCB Thickness
.125 mm [ 3.18 in ] Recommended
Width
13.97 mm
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Circuit Application
Power
Assembly Integration Feature
Without
Glow Wire Rating
Standard Part - Not Glow Wire
VDE Tested
Yes
UL Rating
Recognized
AgencyStandard
UL
AgencyStandard Number
E28476
Packaging Method
Bag
Packaging Quantity
100
For Use With
Mates with Plug Housing (Using Socket Contacts)
Previews
3D
2D
Download CAD models