??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
770142-1
Bill of material
770142-1
Part Number
770142-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
770142-1
TE Internal Description
HCCC CONTACT,STRIP,6 AWG,LUBED
Power Contact Type
Contact
Connector & Contact Terminates To
Wire & Cable
Contact Type
Hermaphroditic
Contact Base Material
Phosphor Bronze
Contact Mating Area Plating Material
Tin
Wire Size
6 AWG
Wire Size
13 - 15 mm2
Accepts Wire Insulation Diameter Range
9.14 mm [ .36 in ]
Packaging Method
Reel
Packaging Quantity
800
Previews
3D
2D
Download CAD models