??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
WAGO
Description
770-845 - Socket for PCBs, straight, 5-pole, Cod. B
Bill of material
770-845/064-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
25 A
No. of poles
5
Height
26.00 mm
Width
47.00 mm
Depth
11.70 mm
Color
Weight
g
Comment
eCl@ss 7.1
27-44-06-05
eCl@ss 8.1
27-44-06-05
Previews
3D
2D
Download CAD models