??
Catalog navigation
CAD模型选择
可提供的产品: 9
HELP_VARIABLE
Company
WAGO
Description
770-753 - Snap-in plug, 3-pole, Cod. B
Bill of material
770-773
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
2 x 0.5 - 4 mm²
Cross section
2 x 20 - 12 AWG
Strip length
9 mm
Measured voltage
250 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
25 A
No. of poles
3
Height
17.50 mm
Width
35.50 mm
Depth
36.00 mm
Number of connection points
6
Number of potentials
3
Color
Weight
g
eCl@ss 7.1
27-44-06-02
预览
3D
2D
下载CAD模型