??
Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
WAGO
Description
770-714/007-000 - Snap-in plug, with direct ground contact, 4-pole, Cod. A
Bill of material
770-714/007-000_HI
Item-No.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.5 - 4 mm²
Cross section
20 - 12 AWG
Strip length
9 mm
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
25 A
Pin Spacing
10.00 mm
No. of poles
4
Height
18.50 mm
Width
45.50 mm
Depth
41.10 mm
Number of connection points
8
Number of potentials
4
Color
Weight
g
eCl@ss 7.1
27-44-06-02
eCl@ss 8.1
27-44-06-02
预览
3D
2D
下载CAD模型