??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
770-704 - Snap-in socket, with protruding mating face, 4-pole, Cod. A
Bill of material
770-704
Item-No.
Level of Geometry
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 4 mm²
Cross section
20 - 12 AWG
Strip length
9 mm
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
25 A
No. of poles
4
Height
18.50 mm
Width
45.50 mm
Depth
36.00 mm
Number of connection points
8
Number of potentials
4
Color
Auswahl Farbe
Weight
g
eCl@ss 7.1
27-44-06-02
Previews
3D
2D
Download CAD models